#72105301 | Dimensions: 276 x 376 x 2 mm

Shock protection

GEOS-L BSA 3040-1

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure

read more

Description

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure

1-row, 18 distribution units, for mounting in GEOS-L 3040 empty enclosure

Technical Data

Dimensions

Width 276 mm
Length 376 mm
Height 2 mm
Weight 0.3002 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902626793
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902626793
Width 0.276 m
Weight 0.3002 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.376 m

Outer packaging

EAN / GTIN 4013902626809
Width 0.405 m
Weight 7.995 kg
Height 0.255 m
Quantity 25 pieces
Depth 0.325 m

Planningdata

Tender text

Accessories

Standard railGEOS NS35-350
Standard rail - GEOS NS35-350

Standard rail

GEOS NS35-350

Productnumber 72003201

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Similar products

Shock protectionGEOS-L BSA 3030-1
Shock protection - GEOS-L BSA 3030-1

Shock protection

GEOS-L BSA 3030-1

Productnumber 72105101

1-row, 12 distribution units, for mounting in GEOS-L 3030 empty...

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 3040-2
Shock protection - GEOS-L BSA 3040-2

Shock protection

GEOS-L BSA 3040-2

Productnumber 72105201

2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 4050-3
Shock protection - GEOS-L BSA 4050-3

Shock protection

GEOS-L BSA 4050-3

Productnumber 72105401

3 row, 54 modules, for mounting in GEOS-L 4050 empty enclosure

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 4050-2
Shock protection - GEOS-L BSA 4050-2

Shock protection

GEOS-L BSA 4050-2

Productnumber 72105501

2 row, 42 modules, for mounting in GEOS-L 4050 empty enclosure

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!