#72105401 | Dimensions: 376 x 476 x 2 mm

Shock protection

GEOS-L BSA 4050-3

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure

read more

Description

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty enclosure

3 row, 54 modules, for mounting in GEOS-L 4050 empty enclosure

Technical Data

Dimensions

Width 376 mm
Length 476 mm
Height 2 mm
Weight 0.472 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902626816
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902626816
Width 0.376 m
Weight 0.472 kg
Height 0.002 m
Quantity 1 pieces
Depth 0.476 m

Outer packaging

EAN / GTIN 4013902626823
Width 0.51 m
Weight 10.19 kg
Height 0.305 m
Quantity 20 pieces
Depth 0.43 m

Planningdata

Tender text

Similar products

Shock protectionGEOS-L BSA 3030-1
Shock protection - GEOS-L BSA 3030-1

Shock protection

GEOS-L BSA 3030-1

Productnumber 72105101

1-row, 12 distribution units, for mounting in GEOS-L 3030 empty...

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 3040-2
Shock protection - GEOS-L BSA 3040-2

Shock protection

GEOS-L BSA 3040-2

Productnumber 72105201

2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 3040-1
Shock protection - GEOS-L BSA 3040-1

Shock protection

GEOS-L BSA 3040-1

Productnumber 72105301

1-row, 18 distribution units, for mounting in GEOS-L 3040 empty...

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Shock protectionGEOS-L BSA 4050-2
Shock protection - GEOS-L BSA 4050-2

Shock protection

GEOS-L BSA 4050-2

Productnumber 72105501

2 row, 42 modules, for mounting in GEOS-L 4050 empty enclosure

Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!