Description
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035
for GEOS-S 3040-18 to 22, 9 TE, single-row
#72208701 | Dimensions: 233 x 332 x 12 mm
Contact protection module
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035
for GEOS-S 3040-18 to 22, 9 TE, single-row
| Accessory colour | light grey |
|---|
| Width | 233 mm |
|---|---|
| Length | 332 mm |
| Height | 12 mm |
| Weight | 0.133 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 850 °C (EN 60695-2-11) |
| Type of accessory | Cover |
|---|
| EAN | 4013902645077 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | Polycarbonate, glass-fibre reinforced |
|---|
| EAN / GTIN | 4013902645084 |
|---|---|
| Width | 0.405 m |
| Weight | 1.1773 kg |
| Height | 0.255 m |
| Quantity | 5 pieces |
| Depth | 0.325 m |
| EAN / GTIN | 4013902645091 |
|---|---|
| Width | 0.8 m |
| Weight | 71.4466 kg |
| Height | 1.93 m |
| Quantity | 210 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902645077 |
|---|---|
| Width | 0.233 m |
| Weight | 0.133 kg |
| Height | 0.012 m |
| Quantity | 1 pieces |
| Depth | 0.332 m |
Tender text
(72208701.TXT 449 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Contact protection module
GEOS-S BSM 3030-9
Productnumber 72208301
for GEOS-S 3030-18 to 22, 9 TE, single-row
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 3030
Productnumber 72208401
for GEOS-S 3030-18 to 22, smooth, without breakthroughs
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 3040
Productnumber 72208801
for GEOS-S 3040-18 to 22, smooth, without breakthroughs
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 4050-15
Productnumber 72209101
for GEOS-S 4050-22, 15 TE, single-row, mounting on top/bottom end
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 4050-15/MIT
Productnumber 72209201
for GEOS-S 4050-22, 15 TE, single-row, mounting in middle
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 4050
Productnumber 72209301
for GEOS-S 4050-22, smooth, without breakthroughs
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 3040-9/2
Productnumber 72209701
for GEOS-S 3040-18 to 22, 18 TE, double-row. Set consisting of 2 x...
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...
Contact protection module
GEOS-S BSM 4050-15/3
Productnumber 72209801
for GEOS-S 4050-22, 45 TE, triple-row. Set consisting of 2 x articles...
Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...