#72209201 | Dimensions: 333 x 432 x 12 mm

Contact protection module

GEOS-S BSM 4050-15/MIT

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035

read more

Description

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035

for GEOS-S 4050-22, 15 TE, single-row, mounting in middle

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 333 mm
Length 432 mm
Height 12 mm
Weight 0.156 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902645169
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Material

Accessory material Polycarbonate, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902645176
Width 0.425 m
Weight 1.343 kg
Height 0.305 m
Quantity 2 pieces
Depth 0.61 m

Pallet

EAN / GTIN 4013902645183
Width 0.8 m
Weight 38.116 kg
Height 1.82 m
Quantity 24 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902645169
Width 0.333 m
Weight 0.156 kg
Height 0.012 m
Quantity 1 pieces
Depth 0.432 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Contact protection moduleGEOS-S BSM 3030-9
Contact protection module - GEOS-S BSM 3030-9

Contact protection module

GEOS-S BSM 3030-9

Productnumber 72208301

for GEOS-S 3030-18 to 22, 9 TE, single-row

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3030
Contact protection module - GEOS-S BSM 3030

Contact protection module

GEOS-S BSM 3030

Productnumber 72208401

for GEOS-S 3030-18 to 22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040-9
Contact protection module - GEOS-S BSM 3040-9

Contact protection module

GEOS-S BSM 3040-9

Productnumber 72208701

for GEOS-S 3040-18 to 22, 9 TE, single-row

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040
Contact protection module - GEOS-S BSM 3040

Contact protection module

GEOS-S BSM 3040

Productnumber 72208801

for GEOS-S 3040-18 to 22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15
Contact protection module - GEOS-S BSM 4050-15

Contact protection module

GEOS-S BSM 4050-15

Productnumber 72209101

for GEOS-S 4050-22, 15 TE, single-row, mounting on top/bottom end

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050
Contact protection module - GEOS-S BSM 4050

Contact protection module

GEOS-S BSM 4050

Productnumber 72209301

for GEOS-S 4050-22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040-9/2
Contact protection module - GEOS-S BSM 3040-9/2

Contact protection module

GEOS-S BSM 3040-9/2

Productnumber 72209701

for GEOS-S 3040-18 to 22, 18 TE, double-row. Set consisting of 2 x...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15/3
Contact protection module - GEOS-S BSM 4050-15/3

Contact protection module

GEOS-S BSM 4050-15/3

Productnumber 72209801

for GEOS-S 4050-22, 45 TE, triple-row. Set consisting of 2 x articles...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist