#72208801 | Dimensions: 233 x 332 x 12 mm

Contact protection module

GEOS-S BSM 3040

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035

read more

Description

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic similar to RAL 7035

for GEOS-S 3040-18 to 22, smooth, without breakthroughs

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 233 mm
Length 332 mm
Height 12 mm
Weight 0.2055 kg

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of accessory Cover

Sales Information

EAN 4013902645107
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Material

Accessory material Polycarbonate, glass-fibre reinforced

Logistic data

Piece

EAN / GTIN 4013902645107
Width 0.233 m
Weight 0.2055 kg
Height 0.012 m
Quantity 1 pieces
Depth 0.332 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Contact protection moduleGEOS-S BSM 3030-9
Contact protection module - GEOS-S BSM 3030-9

Contact protection module

GEOS-S BSM 3030-9

Productnumber 72208301

for GEOS-S 3030-18 to 22, 9 TE, single-row

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3030
Contact protection module - GEOS-S BSM 3030

Contact protection module

GEOS-S BSM 3030

Productnumber 72208401

for GEOS-S 3030-18 to 22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040-9
Contact protection module - GEOS-S BSM 3040-9

Contact protection module

GEOS-S BSM 3040-9

Productnumber 72208701

for GEOS-S 3040-18 to 22, 9 TE, single-row

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15
Contact protection module - GEOS-S BSM 4050-15

Contact protection module

GEOS-S BSM 4050-15

Productnumber 72209101

for GEOS-S 4050-22, 15 TE, single-row, mounting on top/bottom end

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15/MIT
Contact protection module - GEOS-S BSM 4050-15/MIT

Contact protection module

GEOS-S BSM 4050-15/MIT

Productnumber 72209201

for GEOS-S 4050-22, 15 TE, single-row, mounting in middle

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050
Contact protection module - GEOS-S BSM 4050

Contact protection module

GEOS-S BSM 4050

Productnumber 72209301

for GEOS-S 4050-22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040-9/2
Contact protection module - GEOS-S BSM 3040-9/2

Contact protection module

GEOS-S BSM 3040-9/2

Productnumber 72209701

for GEOS-S 3040-18 to 22, 18 TE, double-row. Set consisting of 2 x...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15/3
Contact protection module - GEOS-S BSM 4050-15/3

Contact protection module

GEOS-S BSM 4050-15/3

Productnumber 72209801

for GEOS-S 4050-22, 45 TE, triple-row. Set consisting of 2 x articles...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist