This article is archived!

#72820201 | Dimensions: 125 x 200 x 122 mm

Socket outlet combination

STV 502-AFDD

Socket outlet combination, protection class IP44, additional protection from AFDD (fire protection switch), ready for connection, according to EN 61439-3, high mechanical strength,...

read more

Description

Socket outlet combination, protection class IP44, additional protection from AFDD (fire protection switch), ready for connection, according to EN 61439-3, high mechanical strength, temperature-resistant, can be combined
Cable insertions:
Top: Pre-embossing 4 x M20, 1 x M20/25
Bottom: Pre-embossing 4 x M20, 1 x M20/25
Rear: Pre-embossing 1 x M20

available modules: 4

equipped with:

  • 1 x AFDD with miniature circuit breaker B16A, 1+N-pole
  • 1 x Residual Current Circuit Breaker (RCCB), 25/0.03A, 2-pole, type A
  • 2 x SCHUKO® plug socket (on side), 230V

Accessories supplied:
Attachment bushes: 2x M25, sealing plugs, masking and labelling strips

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 25/0.03A, 2-pole, type A 1
AFDD with miniature circuit breaker B16A, 1+N-pole 1
SCHUKO® plug socket (on side), 230V 2

electrical characteristics

Rated insulation voltage AC 230 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 4
Number of modules per row 4
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 125 mm
Length 200 mm
Height 122 mm
Inner height 95 mm
Weight 1.245 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902607518
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902607556
Width 0.444 m
Weight 5.34 kg
Height 0.19 m
Quantity 4 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902607563
Width 0.8 m
Weight 342.4 kg
Height 1.93 m
Quantity 240 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902607518
Width 0.125 m
Weight 1.245 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

Accessories

Cable glandKVR M25-MGM/sw
Cable gland - KVR M25-MGM/sw

Cable gland

KVR M25-MGM/sw

Productnumber 22702501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, black
(* IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(* IP69 in...

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!