#73003101 | Dimensions: 315 x 300 x 199 mm

Socket outlet combination

STK-Z E32

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK socket combinations or AK Air distributors with flange openings (AK-F), including combination...

read more

Description

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK socket combinations or AK Air distributors with flange openings (AK-F), including combination flange AK3 KFL, without mounting flange

equipped with:

  • 1 x CEE appliance inlet (on front), 32A, 400V, 5p

Highlights

The high-quality STK socket combinations are easily expandable via the AK Air flange system and offer high installation comfort with the central connection terminal for the supply line. Fully wired and tested with series connection devices and sockets. The STK-Z additional enclosures can be easily combined with the small distributors AK-F 14-56; a combination flange is included. The flexible system is also the basis for customer-specific solutions deviating from the standard. A product that offers flexibility and adapts to your needs.

Technical Data

Built-in devices

CEE appliance inlet (on front), 32A, 400V, 5p 1

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
vented yes
Number of rows 0
Number of modules per row 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 300 mm
Height 199 mm
Inner width 295 mm
Inner height 106 mm
Weight 1.7 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902689842
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902689842
Width 0.335 m
Weight 2 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902689859
Width 0.8 m
Weight 142 kg
Height 1.74 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange for AK-FAK3 FL00
Flange for AK-F - AK3 FL00

Flange for AK-F

AK3 FL00

Productnumber 73382001

without knockouts

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL01
Flange for AK-F - AK3 FL01

Flange for AK-F

AK3 FL01

Productnumber 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL02
Flange for AK-F - AK3 FL02

Flange for AK-F

AK3 FL02

Productnumber 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 KFL
Flange for AK-F - AK3 KFL

Flange for AK-F

AK3 KFL

Productnumber 73382901

Combination flange incl. flange connector for the front connection of AK-F enclosures

Small distributions boardsAK-F 28
Small distributions boards - AK-F 28

Small distributions boards

AK-F 28

Productnumber 73352801

PE/N terminal block, consisting of: PE terminal block with 6 screw...

Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with...

Small distributions boardsAK-F 42
Small distributions boards - AK-F 42

Small distributions boards

AK-F 42

Productnumber 73354201

PE/N terminal block, consisting of: PE terminal block with 6 screw...

Small distributions boards, protection class IP65, 3 rows, 42 available modules, Flange type, with...

Small distributions boardsAK-F 56
Small distributions boards - AK-F 56

Small distributions boards

AK-F 56

Productnumber 73355601

PE/N terminal block, consisting of: PE terminal block with 6 screw...

Small distributions boards, protection class IP65, 4 rows, 56 available modules, Flange type, with...

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

Similar products

Socket outlet combinationSTK-Z 125
Socket outlet combination - STK-Z 125

Socket outlet combination

STK-Z 125

Productnumber 73000101

equipped with:

  • 1 x CEE plug socket outlet (on front) 125A, 400V

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Socket outlet combinationSTK-Z 4x16
Socket outlet combination - STK-Z 4x16

Socket outlet combination

STK-Z 4x16

Productnumber 73000201

equipped with:

  • 4 x CEE plug socket outlet (on front) 16A, 400V

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Socket outlet combinationSTK-Z E16
Socket outlet combination - STK-Z E16

Socket outlet combination

STK-Z E16

Productnumber 73003001

equipped with:

  • 1 x CEE appliance inlet (on front), 16A, 400V, 5p

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Socket outlet combinationSTK-Z E63
Socket outlet combination - STK-Z E63

Socket outlet combination

STK-Z E63

Productnumber 73003201

equipped with:

  • 1 x CEE appliance inlet (on front), 63A, 400V, 5p

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Socket outlet combinationSTK-Z 4S1632
Socket outlet combination - STK-Z 4S1632

Socket outlet combination

STK-Z 4S1632

Productnumber 73000301

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug...

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Socket outlet combinationSTK-Z 4S1632 BE/FR
Socket outlet combination - STK-Z 4S1632 BE/FR

Socket outlet combination

STK-Z 4S1632 BE/FR

Productnumber 73000305

equipped with:

  • 4 x Protective contact socket, French/Belgian standard...

Socket outlet combination, protection class IP44, Additional enclosure for easy combination with STK...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!