#73010301 | Dimensions: 315 x 450 x 195 mm

Socket outlet combination

STK 1414-K16

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3, with central terminal 4 - 25mm², 5-pole, also suitable for feed-through looping of the supply...

read more

Description

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3, with central terminal 4 - 25mm², 5-pole, also suitable for feed-through looping of the supply cable, standard rails can be removed without tools for easy cable routing in the enclosure, CEE socket outlets with 20° inclination, easy combination with STK-Z additional enclosures or AK Air small distribution boards with flange openings (AK-F), incl. flanges

available modules: 14

equipped with:

  • 4 x Miniature circuit breaker C 16 A, 1p
  • 1 x Miniature circuit breaker C 16 A, 3p
  • 1 x Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A
  • 4 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug socket outlet (on front) 16A, 400V

Highlights

The high-quality STK socket combinations are easily expandable via the AK Air flange system and offer high installation comfort with the central connection terminal for the supply line. Fully wired and tested with series connection devices and sockets. The STK-Z additional enclosures can be easily combined with the small distributors AK-F 14-56; a combination flange is included. The flexible system is also the basis for customer-specific solutions deviating from the standard. A product that offers flexibility and adapts to your needs.

Technical Data

Built-in devices

Residual Current Circuit Breaker (RCCB), 40/0.03A, 4-pole, type A 1
Miniature circuit breaker C 16 A, 3p 1
SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 1
Miniature circuit breaker C 16 A, 1p 4

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
vented yes
Number of N-potentials 1
Number of rows 1
Number of modules 14
Number of modules per row 14

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 450 mm
Height 195 mm
Inner length 430 mm
Inner width 295 mm
Inner height 106 mm
Weight 5.7 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 850 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902689880
ETIM Class EC000379
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902689880
Width 0.655 m
Weight 6.121 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902689897
Width 0.8 m
Weight 168.904 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

Cable coverAK3 KBL
Cable cover - AK3 KBL

Cable cover

AK3 KBL

Productnumber 73383101

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be...

Similar products

Socket outlet combinationSTK 1412-K16
Socket outlet combination - STK 1412-K16

Socket outlet combination

STK 1412-K16

Productnumber 73010101

available modules: 14

equipped with:

  • 2 x Miniature circuit breaker C 16...

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

Socket outlet combinationSTK 1412-K32
Socket outlet combination - STK 1412-K32

Socket outlet combination

STK 1412-K32

Productnumber 73010201

available modules: 14

equipped with:

  • 2 x Miniature circuit breaker C 16...

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

Socket outlet combinationSTK 1404-K
Socket outlet combination - STK 1404-K

Socket outlet combination

STK 1404-K

Productnumber 73010401

available modules: 14

equipped with:

  • 4 x Miniature circuit breaker C 16...

Socket outlet combination, protection class IP44, ready for connection in accordance with EN61439-3,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!