Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the additional space for eHZ application and OAR 150 mm
Cable feed-through kit
Productnumber: 75980101 | Dimensions: 31,5 x 31,5 x 44 mm
Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the additional space for eHZ application and OAR 150 mm
Width | 31.5 mm |
---|---|
Length | 31.5 mm |
Height | 44 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.