#75983301 | Dimensions: 31,5 x 31,5 x 44 mm

Cable feed-through kit

ZVi DF 300-3P

Accessory kit for the feeding of the data line to the APL through the upper connection space

read more

Description

Accessory kit for the feeding of the data line to the APL through the upper connection space

for the assembly to the three-point meter position and OAR 300 mm

Technical Data

Dimensions

Width 31.5 mm
Length 31.5 mm
Height 44 mm
Weight 0 kg

Sales Information

EAN 4013902409709
ETIM Class EC002498
Custom tariff number 85381000
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902409716
Width 0.357 m
Weight 4.23 kg
Height 0.127 m
Quantity 12 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902409723
Width 0.8 m
Weight 478.84 kg
Height 1.67 m
Quantity 1296 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902409709
Width 0.032 m
Weight 0 kg
Height 0.044 m
Quantity 1 pieces
Depth 0.032 m

Downloads

Planningdata

Tender text

Similar products

Cable feed-through kitZVi DF 150-eHZ
Cable feed-through kit - ZVi DF 150-eHZ

Cable feed-through kit

ZVi DF 150-eHZ

Productnumber 75980101

for the assembly to the additional space for eHZ application and OAR...

Accessory kit for the feeding of the data line to the APL through the upper connection space

Cable feed-through kitZVi DF 300-eHZ
Cable feed-through kit - ZVi DF 300-eHZ

Cable feed-through kit

ZVi DF 300-eHZ

Productnumber 75980301

for the assembly to the additional space for eHZ application and OAR...

Accessory kit for the feeding of the data line to the APL through the upper connection space

Cable feed-through kitZVi DF 150-3P
Cable feed-through kit - ZVi DF 150-3P

Cable feed-through kit

ZVi DF 150-3P

Productnumber 75983101

for the assembly to the three-point meter position and OAR 150 mm

Accessory kit for the feeding of the data line to the APL through the upper connection space

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist