Description
Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the additional space for eHZ application and OAR 300 mm
#75980301 | Dimensions: 31,5 x 31,5 x 44 mm
Cable feed-through kit
Accessory kit for the feeding of the data line to the APL through the upper connection space
for the assembly to the additional space for eHZ application and OAR 300 mm
| Width | 31.5 mm |
|---|---|
| Length | 31.5 mm |
| Height | 44 mm |
| Weight | 0 kg |
| EAN | 4013902409648 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85381000 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902409655 |
|---|---|
| Width | 0.357 m |
| Weight | 3.948 kg |
| Height | 0.127 m |
| Quantity | 12 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902409662 |
|---|---|
| Width | 0.8 m |
| Weight | 448.384 kg |
| Height | 1.67 m |
| Quantity | 1296 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902409648 |
|---|---|
| Width | 0.032 m |
| Weight | 0 kg |
| Height | 0.044 m |
| Quantity | 1 pieces |
| Depth | 0.032 m |
Tender text
(75980301.TXT 453 B)
Log in to download tender texts.
Cable feed-through kit
ZVi DF 150-eHZ
Productnumber 75980101
for the assembly to the additional space for eHZ application and OAR...
Accessory kit for the feeding of the data line to the APL through the upper connection space
Cable feed-through kit
ZVi DF 300-3P
Productnumber 75983301
for the assembly to the three-point meter position and OAR 300 mm
Accessory kit for the feeding of the data line to the APL through the upper connection space
Cable feed-through kit
ZVi DF 150-3P
Productnumber 75983101
for the assembly to the three-point meter position and OAR 150 mm
Accessory kit for the feeding of the data line to the APL through the upper connection space