#80470101 | Dimensions: 102 x 102 x 57 mm

Junction box

Abox 040 AB-L/SB

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes,...

read more

Color variants


Description

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), self-sealing, soft insertion membranes, M20/M25, sealing range 4 - 21 mm, (1 rear, 10 side), external fixing lugs, for standard indoor and protected outdoor installations

grey, Ui=1000 V AC, with red cover, without terminals, for identification of safety lighting circuits

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66
Terminal type none

Colours

Base unit colour grey
Cover colour red

Dimensions

Width 102 mm
Length 102 mm
Height 57 mm
Inner length 90 mm
Inner width 90 mm
Inner height 49 mm
Weight 0.1303 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 750 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 10
max. amount of terminals at 2,5² 8
max. amount of terminals at 4² 6

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 30
max. amount of wires at 2,5² 24
max. amount of wires at 4² 20

mechanical properties

for sealing range min 4 mm
for sealing range max 21 mm
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 55 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902661176
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)

Logistic data

Piece

EAN / GTIN 4013902661176
Width 0.102 m
Weight 0.1303 kg
Height 0.057 m
Quantity 1 pieces
Depth 0.102 m

Outer packaging

EAN / GTIN 4013902661183
Width 0.57 m
Weight 8.245 kg
Height 0.26 m
Quantity 60 pieces
Depth 0.31 m

Pallet

EAN / GTIN 4013902661190
Width 0.8 m
Weight 120.94 kg
Height 0.954 m
Quantity 720 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Sealing kitAbox PST 025-100
Sealing kit - Abox PST 025-100

Sealing kit

Abox PST 025-100

Productnumber 89500101

Set with two sealing caps and screws

Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024

Standard railAbox 040 TS15
Standard rail - Abox 040 TS15

Standard rail

Abox 040 TS15

Productnumber 89520401

for Abox / Abox Pro 040

Standard rail in accordance with DIN EN 60715, 15 x 5 mm, incl. fixing screws. For mounting in...

Terminal holderAbox 025/040 KH 2273 2,5²
Terminal holder - Abox 025/040 KH 2273 2,5²

Terminal holder

Abox 025/040 KH 2273 2,5²

Productnumber 89600201

for position-fixed mounting of up to 6 terminals Wago 2273-205 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal holderAbox 025/040 KH 221 4²
Terminal holder - Abox 025/040 KH 221 4²

Terminal holder

Abox 025/040 KH 221 4²

Productnumber 89600301

for position-fixed mounting of up to 6 terminals Wago 221-413 in...

Terminal holder incl. fixing material for mounting of Wago installation and terminal boxes in Abox...

Terminal blockAbox 025/040 KLS-2,5²/4²
Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block

Abox 025/040 KLS-2,5²/4²

Productnumber 89640401

Screw terminal block for Abox/Abox Pro 025 and Abox/Abox Pro 040,...

Connecting terminal in accordance with DIN EN 60998 (VDE 0613), Ui=690V. For assembly in junction...

Mast/pipe fixing setMABF 65-1
Mast/pipe fixing set - MABF 65-1

Mast/pipe fixing set

MABF 65-1

Productnumber 89601001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction boxAbox 040 AB-L
Junction box - Abox 040 AB-L

Junction box

Abox 040 AB-L

Productnumber 80440101

grey, Ui=1000 V AC, without terminals

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

Junction boxAbox 040 AB-4²
Junction box - Abox 040 AB-4²

Junction box

Abox 040 AB-4²

Productnumber 80442101

grey, Ui=400 V AC, In=32 A, with 5 screwless 4-wire terminals, Wago...

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

Junction boxAbox 040 AB-L/sw
Junction box - Abox 040 AB-L/sw

Junction box

Abox 040 AB-L/sw

Productnumber 80400101

black, Ui=1000 V AC, without terminals

Junction box, protection class IP66, nominal cross-section 4 mm², certified by VDE (DIN EN...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist