This article is archived!

#86220401 | Dimensions: 115 x 115 x 93 mm

Junction box

WKE 204 RK

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M25, (3 side), external fixing lugs, with E30 electrical functional integrity...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, enclosure and terminal block are made from halogen-free special thermosetting plastic

orange, Junction box with fused branch, connection box 3-pole, junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 4mm², clamping capacity per terminal point 1 x 0.5 - 4mm², fuse holder (20 x 5mm) max. 6.3 A

Accessories supplied:
3  cable glands M25 (6 - 15mm), wall plug set ø 6 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 0,5 mm²
max. wire cross section (wire branching) 4 mm²
Min. conductor cross section 0,5 mm²
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30
Number of poles (T-piece) 3
Number of poles (feed-through) 3
UL Type Rating not specified
Number of fuses in T-piece 1

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 115 mm
Length 115 mm
Height 93 mm
Weight 1.451 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902908462
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel 1.4571 (V4A)

Certificates

Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

Logistic data

Outer packaging

EAN / GTIN 4013902908462
Width 0.169 m
Weight 1.511 kg
Height 0.108 m
Quantity 1 pieces
Depth 0.123 m

Pallet

EAN / GTIN 4013902307883
Width 0.8 m
Weight 163.056 kg
Height 0.53 m
Quantity 96 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

External attachment setWKE 200 ABL
External attachment set - WKE 200 ABL

External attachment set

WKE 200 ABL

Productnumber 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

External fastening kit V2A

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist