#86761001 | Dimensions: 200 x 250 x 120 mm

Junction box

WKE 6 - Duo 5 x 16²

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), UL-EU (EN 62208), Insulation integrity PH120 tested in accordance with EN 50200,...

read more

Description

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), UL-EU (EN 62208), Insulation integrity PH120 tested in accordance with EN 50200, knockouts, M20/M25/M32/M40, (4 rear, 12 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermoplastic, terminals made of high-temperature-resistant special ceramic, universally positionable terminal holder

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1.5 - 16 mm², number of clampable wires per pole: 20 x 1.5² / 16 x 2.5² / 12 x 4² / 8 x 6² / 4 x 10² / 4 x 16²

Accessories supplied:
Cover retainer, screw anchors, 6 double membrane seals IP66 M32 sealing range 13 - 21 mm, 2 double membrane seals IP66 M40 sealing range 17 - 28 mm

Highlights

Connect + Secure:
The WKE 2 – 6 cable branch and connection boxes are certified according to EN 60670-22 and EN 62208 and possess an Allgemeines bauaufsichtliches Prüfzeugnis (AbP) according to DIN 4102-12. They guarantee electrical function preservation in case of fire in E30 and E90 and include a total of 3 enclosure sizes with a rated cross-section of 1.5mm² to 16 mm². The flexibly mountable terminal holder can be rotated in 45° steps around its axis and can be infinitely adjusted along its length. This ensures a comfortable and secure installation with quick and clear wiring.

Technical Data

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 1,5 mm²
max. wire cross section (wire branching) 16 mm²
Min. conductor cross section 1,5 mm²
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP66
secured junction no
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 5
Number of poles (feed-through) 5
UL Type Rating other
Number of fuses in T-piece 0

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Connectors and T-pieces

Dimensions

Width 200 mm
Length 250 mm
Height 120 mm
Inner length 235 mm
Inner width 185 mm
Inner height 102 mm
Weight 1.415 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902715770
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark UL-EU (EN 62208)

Logistic data

Inner packaging

EAN / GTIN 4013902715770
Width 0.201 m
Weight 1.5522 kg
Height 0.298 m
Quantity 1 pieces
Depth 0.123 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Product videos

Accessories

Double-membrane sealsDMS M20/or
Double-membrane seals - DMS M20/or

Double-membrane seals

DMS M20/or

Productnumber 26062001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/or
Double-membrane seals - DMS M25/or

Double-membrane seals

DMS M25/or

Productnumber 26062501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32/or
Double-membrane seals - DMS M32/or

Double-membrane seals

DMS M32/or

Productnumber 26063201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40/or
Double-membrane seals - DMS M40/or

Double-membrane seals

DMS M40/or

Productnumber 26064001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M20-MGM/or
Cable gland - KVR M20-MGM/or

Cable gland

KVR M20-MGM/or

Productnumber 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M25-MGM/or
Cable gland - KVR M25-MGM/or

Cable gland

KVR M25-MGM/or

Productnumber 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M32-MGM/or
Cable gland - KVR M32-MGM/or

Cable gland

KVR M32-MGM/or

Productnumber 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Cable glandKVR M40-MGM/or
Cable gland - KVR M40-MGM/or

Cable gland

KVR M40-MGM/or

Productnumber 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

Mounting plateWKE BK 1
Mounting plate - WKE BK 1

Mounting plate

WKE BK 1

Productnumber 86310001

Stainless steel without fixing screws

Assembly plate for fire-safe installation of cable junction boxes with functional integrity in...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!