This article is archived!

#92005001 | Dimensions: 68 x 68 x 50 mm

Receptacle

HW 050

Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with moulded patented combi jumpers and punching tool, device screw spacing 60 mm

read more

Description

Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with moulded patented combi jumpers and punching tool, device screw spacing 60 mm

drilled hole Ø 68 mm, 50 mm deep, with coated, patented combi bridges

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 68 mm
Length 68 mm
Height 50 mm
Inner height 48 mm
Weight 0.025 kg

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability 850 °C (EN 60695-2-11)

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902170517
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 100

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Inner packaging

EAN / GTIN 4013902399529
Width 0.34 m
Weight 0.25 kg
Height 0.05 m
Quantity 10 pieces
Depth 0.135 m

Outer packaging

EAN / GTIN 4013902345755
Width 0.367 m
Weight 2.867 kg
Height 0.292 m
Quantity 100 pieces
Depth 0.295 m

Pallet

EAN / GTIN 4013902345762
Width 0.8 m
Weight 90.808 kg
Height 1.79 m
Quantity 2400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902170517
Width 0.068 m
Weight 0.025 kg
Height 0.05 m
Quantity 1 pieces
Depth 0.068 m

Planningdata

Tender text

Accessories

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Similar products

ReceptacleHW 050 WD
Receptacle - HW 050 WD

Receptacle

HW 050 WD

Productnumber 92035001

with closed membrane entries, drilled hole Ø 68 mm, 50 mm deep

Cavity wall receptacle, flame resistant, universal socket for plate thicknesses from 1 to 40 mm with...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist