Description
Additional device screws for mounting built-in devices in cavity wall outlet sockets
3.1 x 10 mm
Additional device screws for mounting built-in devices in cavity wall outlet sockets
3.1 x 10 mm
| Width | 5.5 mm |
|---|---|
| Length | 13 mm |
| Height | 5.5 mm |
| Weight | 0.0005 kg |
| EAN | 4013902210176 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73181552 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902400102 |
|---|---|
| Width | 0.053 m |
| Weight | 0.2 kg |
| Height | 0.055 m |
| Quantity | 400 pieces |
| Depth | 0.039 m |
| EAN / GTIN | 4013902348923 |
|---|---|
| Width | 0.357 m |
| Weight | 1.415 kg |
| Height | 0.127 m |
| Quantity | 2400 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348930 |
|---|---|
| Width | 0.8 m |
| Weight | 170.82 kg |
| Height | 1.67 m |
| Quantity | 259200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210176 |
|---|---|
| Width | 0.006 m |
| Weight | 0.0005 kg |
| Height | 0.006 m |
| Quantity | 1 pieces |
| Depth | 0.013 m |
Tender text
(97910501.TXT 366 B)
Log in to download tender texts.
Installation screw
ES-18
Productnumber 97910601
3.1 x 18 mm
Additional device screws for mounting built-in devices in cavity wall outlet sockets
Installation screw
ES-25
Productnumber 97910701
3.1 x 25 mm
Additional device screws for mounting built-in devices in cavity wall outlet sockets