This article is archived!

#97910601 | Dimensions: 5,5 x 21 x 5,5 mm

Installation screw

ES-18

Additional device screws for mounting built-in devices in cavity wall outlet sockets

read more

Description

Additional device screws for mounting built-in devices in cavity wall outlet sockets

3.1 x 18 mm

Technical Data

Dimensions

Width 5.5 mm
Length 21 mm
Height 5.5 mm
Weight 0.001 kg

Sales Information

EAN 4013902210183
ETIM Class EC002498
Custom tariff number 73181552
Minimum order quantity 1

Logistic data

Inner packaging

EAN / GTIN 4013902354566
Width 0.053 m
Weight 0.3 kg
Height 0.055 m
Quantity 250 pieces
Depth 0.039 m

Outer packaging

EAN / GTIN 4013902348947
Width 0.357 m
Weight 1.99 kg
Height 0.127 m
Quantity 1500 pieces
Depth 0.257 m

Piece

EAN / GTIN 4013902210183
Width 0.006 m
Weight 0.001 kg
Height 0.006 m
Quantity 1 pieces
Depth 0.021 m

Downloads

Planningdata

Tender text

Similar products

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist