This article is archived!

#92023501 | Dimensions: 68 x 68 x 35 mm

Flat box

HW 035 H

Cavity wall flat box, flame-retardant and halogen-free, special box with low installation depth (35 mm), for thin walls with plate thicknesses 1 - 20 mm, with integrated, moulded combibridge, 60...

read more

Description

Cavity wall flat box, flame-retardant and halogen-free, special box with low installation depth (35 mm), for thin walls with plate thicknesses 1 - 20 mm, with integrated, moulded combibridge, 60 mm equipment screw spacing, halogen-free

Drilled hole Ø 68 mm, 35 mm deep

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Colours

Base unit colour white

Dimensions

Width 68 mm
Length 68 mm
Height 35 mm
Inner height 33 mm
Weight 0.0192 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 960 °C (EN 60695-2-11)

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902871469
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 100

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902585694
Width 0.437 m
Weight 2.4 kg
Height 0.212 m
Quantity 100 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902585700
Width 0.8 m
Weight 100.8 kg
Height 1.85 m
Quantity 4200 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902871469
Width 0.068 m
Weight 0.0192 kg
Height 0.035 m
Quantity 1 pieces
Depth 0.068 m

Planningdata

Tender text

Accessories

HW hole cutterHW LFR-35
HW hole cutter - HW LFR-35

HW hole cutter

HW LFR-35

Productnumber 92513501

Diameter 35 mm Ø

Hole cutter with spring for ejection of PCB, drilling depth up to 30 mm

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!