Description
Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in conjunction with support spars
for conduit ferrules 970 518 01
Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in conjunction with support spars
for conduit ferrules 970 518 01
| Width | 49 mm |
|---|---|
| Length | 106 mm |
| Height | 21.5 mm |
| Weight | 0.008 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210015 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902346707 |
|---|---|
| Width | 0.357 m |
| Weight | 1.415 kg |
| Height | 0.127 m |
| Quantity | 150 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902346714 |
|---|---|
| Width | 0.8 m |
| Weight | 170.82 kg |
| Height | 1.67 m |
| Quantity | 16200 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210015 |
|---|---|
| Width | 0.049 m |
| Weight | 0.008 kg |
| Height | 0.022 m |
| Quantity | 1 pieces |
| Depth | 0.106 m |
Tender text
(97050001.TXT 419 B)
Log in to download tender texts.
IBT Accessories
NAS-AL
Productnumber 97924001
spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...
Fixings for steel formwork
IBT Accessories
NA-AL
Productnumber 97924201
aluminium nail, 40 mm, long-ridged
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
IBT Accessories
NA-AL/gl
Productnumber 97924301
aluminium nail, 40 mm, smooth
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
blank base
BSK 2
Productnumber 97050501
for conduit ferrules 970 523 01 / 970 530 01
Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...