#97174801 | Dimensions: 70,7 x 70,7 x 51,4 mm

Dome

U 71 KP-M5

Dome with threaded bush M5, suitable as an attachment for U 71 boxes as well as magnet and adhesive blank bases

read more

Description

Dome with threaded bush M5, suitable as an attachment for U 71 boxes as well as magnet and adhesive blank bases

(suitable for series U 71)

Technical Data

Dimensions

Width 70.7 mm
Length 70.7 mm
Height 51.4 mm
Weight 0.014 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902877942
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902347322
Width 0.357 m
Weight 1.681 kg
Height 0.247 m
Quantity 100 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902347339
Width 0.8 m
Weight 108.774 kg
Height 1.87 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902877942
Width 0.071 m
Weight 0.014 kg
Height 0.051 m
Quantity 1 pieces
Depth 0.071 m

Downloads

Planningdata

Tender text

Accessories

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist