Description
Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars
blank base, 146 x 86 x 25 mm
Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars
blank base, 146 x 86 x 25 mm
| Width | 146 mm |
|---|---|
| Length | 86 mm |
| Height | 25 mm |
| Weight | 0.03 kg |
| Type of accessory | other |
|---|
| EAN | 4013902210138 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 60 |
| EAN / GTIN | 4013902347827 |
|---|---|
| Width | 0.357 m |
| Weight | 2.081 kg |
| Height | 0.247 m |
| Quantity | 60 pieces |
| Depth | 0.26 m |
| EAN / GTIN | 4013902347834 |
|---|---|
| Width | 0.8 m |
| Weight | 130.374 kg |
| Height | 1.87 m |
| Quantity | 3240 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902210138 |
|---|---|
| Width | 0.146 m |
| Weight | 0.03 kg |
| Height | 0.025 m |
| Quantity | 1 pieces |
| Depth | 0.086 m |
Tender text
(97443201.TXT 387 B)
Log in to download tender texts.
IBT Accessories
NAS-AL
Productnumber 97924001
spreader nail, aluminium 40 mm, with plastic plug for fixing the boxes...
Fixings for steel formwork
IBT Accessories
NA-AL
Productnumber 97924201
aluminium nail, 40 mm, long-ridged
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
IBT Accessories
NA-AL/gl
Productnumber 97924301
aluminium nail, 40 mm, smooth
Fixings for wood / plastic formwork, for site cast concrete or poured concrete construction on...
blank base
BS 1-BSK
Productnumber 97443101
blank base, 86 x 86 x 25 mm
Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars