Description
Sealing plate, white, flame retardant, for special boxes
Sealing plate, white, flame retardant, for special boxes
| Width | 70 mm |
|---|---|
| Length | 110 mm |
| Height | 4.8 mm |
| Weight | 0.017 kg |
| Type of accessory | other |
|---|
| EAN | 4013902200085 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 30 |
| EAN / GTIN | 4013902400072 |
|---|---|
| Width | 0.115 m |
| Weight | 0.55 kg |
| Height | 0.165 m |
| Quantity | 30 pieces |
| Depth | 0.083 m |
| EAN / GTIN | 4013902348510 |
|---|---|
| Width | 0.357 m |
| Weight | 3.275 kg |
| Height | 0.127 m |
| Quantity | 180 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902348527 |
|---|---|
| Width | 0.8 m |
| Weight | 371.7 kg |
| Height | 1.67 m |
| Quantity | 19440 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902200085 |
|---|---|
| Width | 0.07 m |
| Weight | 0.017 kg |
| Height | 0.005 m |
| Quantity | 1 pieces |
| Depth | 0.11 m |
Tender text
(97710001.TXT 321 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
sealing plate
K1 VD
Productnumber 97510001
Sealing plate, white, flame retardant, for special boxes
sealing plate
K2 VD
Productnumber 97510201
Sealing plate, white, flame retardant, for special boxes
sealing plate
K3 VD
Productnumber 98010001
Sealing plate, white, flame retardant, for special boxes
sealing plate
K4 VD
Productnumber 98010401
Sealing plate, white, flame retardant, for special boxes
sealing plate
K15 VD
Productnumber 97710501
Sealing plate, white, flame retardant, for special boxes