#97710501 | Dimensions: 110 x 115 x 5 mm

sealing plate

K15 VD

Sealing plate, white, flame retardant, for special boxes

read more

Description

Sealing plate, white, flame retardant, for special boxes

Technical Data

Dimensions

Width 110 mm
Length 115 mm
Height 5 mm
Weight 0.027 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902200092
ETIM Class EC002328
Custom tariff number 39269097
Minimum order quantity 15

Logistic data

Inner packaging

EAN / GTIN 4013902400089
Width 0.115 m
Weight 0.45 kg
Height 0.165 m
Quantity 15 pieces
Depth 0.083 m

Outer packaging

EAN / GTIN 4013902348541
Width 0.357 m
Weight 2.645 kg
Height 0.127 m
Quantity 90 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902348558
Width 0.8 m
Weight 303.66 kg
Height 1.67 m
Quantity 9720 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902200092
Width 0.11 m
Weight 0.027 kg
Height 0.005 m
Quantity 1 pieces
Depth 0.115 m

Planningdata

Tender text

Accessories

sealing plateK0 VD
sealing plate - K0 VD

sealing plate

K0 VD

Productnumber 97710001

Sealing plate, white, flame retardant, for special boxes

Similar products

sealing plateK0 VD
sealing plate - K0 VD

sealing plate

K0 VD

Productnumber 97710001

Sealing plate, white, flame retardant, for special boxes

sealing plateK1 VD
sealing plate - K1 VD

sealing plate

K1 VD

Productnumber 97510001

Sealing plate, white, flame retardant, for special boxes

sealing plateK2 VD
sealing plate - K2 VD

sealing plate

K2 VD

Productnumber 97510201

Sealing plate, white, flame retardant, for special boxes

sealing plateK3 VD
sealing plate - K3 VD

sealing plate

K3 VD

Productnumber 98010001

Sealing plate, white, flame retardant, for special boxes

sealing plateK4 VD
sealing plate - K4 VD

sealing plate

K4 VD

Productnumber 98010401

Sealing plate, white, flame retardant, for special boxes

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist