Description
Sealing plate, white, flame retardant, for special boxes
Sealing plate, white, flame retardant, for special boxes
| Width | 142 mm |
|---|---|
| Length | 142 mm |
| Height | 4.5 mm |
| Weight | 0.0435 kg |
| Type of accessory | other |
|---|
| EAN | 4013902200122 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 10 |
| EAN / GTIN | 4013902350131 |
|---|---|
| Width | 0.357 m |
| Weight | 2.44 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902350148 |
|---|---|
| Width | 0.8 m |
| Weight | 285.52 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902200122 |
|---|---|
| Width | 0.142 m |
| Weight | 0.0435 kg |
| Height | 0.005 m |
| Quantity | 1 pieces |
| Depth | 0.142 m |
| EAN / GTIN | 4013902705979 |
|---|---|
| Width | 0.375 m |
| Weight | 0.445 kg |
| Height | 0.02 m |
| Quantity | 10 pieces |
| Depth | 0.235 m |
Tender text
(98010001.TXT 322 B)
Log in to download tender texts.
sealing plate
K0 VD
Productnumber 97710001
Sealing plate, white, flame retardant, for special boxes
sealing plate
K1 VD
Productnumber 97510001
Sealing plate, white, flame retardant, for special boxes
sealing plate
K2 VD
Productnumber 97510201
Sealing plate, white, flame retardant, for special boxes
sealing plate
K4 VD
Productnumber 98010401
Sealing plate, white, flame retardant, for special boxes
sealing plate
K15 VD
Productnumber 97710501
Sealing plate, white, flame retardant, for special boxes