This article is archived!

#97810001 | Dimensions: 235 x 35 x 63 mm

Hole punch

IBT LZA-OE

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter

read more

Description

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter

without punch set

Technical Data

Dimensions

Width 235 mm
Length 35 mm
Height 63 mm
Weight 0.58 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902894338
ETIM Class EC002328
Custom tariff number 82034000
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902894338
Width 0.235 m
Weight 0.58 kg
Height 0.063 m
Quantity 1 pieces
Depth 0.035 m

Downloads

Planningdata

Tender text

Similar products

Hole punchIBT LZA-18
Hole punch - IBT LZA-18

Hole punch

IBT LZA-18

Productnumber 97811801

with 18 mm punch set for pipe M20

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-23
Hole punch - IBT LZA-23

Hole punch

IBT LZA-23

Productnumber 97812301

with 23 mm punch set for pipe M25

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!