#97820001

Hole punch

IBT LZA-OE

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter

read more

Description

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter

without punch set

Technical Data

Dimensions

Weight 0.4635 kg

Sales Information

EAN 4013902682195
ETIM Class EC002328
Custom tariff number 82032000
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902682195
Width 0.235 m
Weight 0.4635 kg
Height 0.063 m
Quantity 1 pieces
Depth 0.035 m

Outer packaging

EAN / GTIN 4013902690978
Width 0.48 m
Weight 16.6 kg
Height 0.3 m
Quantity 30 pieces
Depth 0.29 m

Planningdata

Tender text

Accessories

Punch setIBT STE-LZA/18
Punch set - IBT STE-LZA/18

Punch set

IBT STE-LZA/18

Productnumber 97831801

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

Punch setIBT STE-LZA/23
Punch set - IBT STE-LZA/23

Punch set

IBT STE-LZA/23

Productnumber 97832301

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

Similar products

Hole punchIBT LZA-23
Hole punch - IBT LZA-23

Hole punch

IBT LZA-23

Productnumber 97822301

with 23 mm punch set for pipe M25

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-18
Hole punch - IBT LZA-18

Hole punch

IBT LZA-18

Productnumber 97821801

with 18 mm punch set for pipe M20

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist