Description
Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter
with 18 mm punch set for pipe M20
Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation always 1 - 3 mm smaller than the conduit / conductor diameter
with 18 mm punch set for pipe M20
| Weight | 0.5151 kg |
|---|
| EAN | 4013902682201 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 82032000 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902682201 |
|---|---|
| Width | 0.235 m |
| Weight | 0.5151 kg |
| Height | 0.063 m |
| Quantity | 1 pieces |
| Depth | 0.035 m |
| EAN / GTIN | 4013902690985 |
|---|---|
| Width | 0.48 m |
| Weight | 18.2 kg |
| Height | 0.3 m |
| Quantity | 30 pieces |
| Depth | 0.29 m |
Tender text
(97821801.TXT 439 B)
Log in to download tender texts.
Punch set
IBT STE-LZA/18
Productnumber 97831801
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Punch set
IBT STE-LZA/23
Productnumber 97832301
Punch sets as replacements or where expansion is required for IBT LZA hand hole punch
Hole punch
IBT LZA-23
Productnumber 97822301
with 23 mm punch set for pipe M25
Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...
Hole punch
IBT LZA-OE
Productnumber 97820001
without punch set
Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...