Description
Fermacell® plate, for retrospective installation
in IBTronic XL H185
Fermacell® plate, for retrospective installation
in IBTronic XL H185
| Suitable for | Concrete construction |
|---|
| Width | 185 mm |
|---|---|
| Length | 12.5 mm |
| Height | 185 mm |
| Weight | 0.39 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902959099 |
|---|---|
| ETIM Class | EC002328 |
| Custom tariff number | 68091100 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902350032 |
|---|---|
| Width | 0.357 m |
| Weight | 4.115 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902350049 |
|---|---|
| Width | 0.8 m |
| Weight | 462.42 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902959099 |
|---|---|
| Width | 0.185 m |
| Weight | 0.39 kg |
| Height | 0.185 m |
| Quantity | 1 pieces |
| Depth | 0.013 m |
Tender text
(97980201.TXT 403 B)
Log in to download tender texts.
Fermacell® plasterboard
FPD 120
Productnumber 97980101
in H120 P
Fermacell® plate, for retrospective installation