Description
Standard rail as profile rail 35 x 7.5 mm
Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F 14/28/42/56/70, as well as Plus types and AKi empty enclosures
Standard rail as profile rail 35 x 7.5 mm
Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F 14/28/42/56/70, as well as Plus types and AKi empty enclosures
| Width | 35 mm |
|---|---|
| Length | 275 mm |
| Height | 27.5 mm |
| Weight | 0.109 kg |
| Flammability class according with UL94 | HB |
|---|---|
| Glow-wire flammability | 650 °C (EN 60695-2-11) |
| EAN | 4013902542826 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902543540 |
|---|---|
| Width | 0.357 m |
| Weight | 5.68 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902543175 |
|---|---|
| Width | 0.8 m |
| Weight | 633.82 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902542826 |
|---|---|
| Width | 0.035 m |
| Weight | 0.109 kg |
| Height | 0.028 m |
| Quantity | 1 pieces |
| Depth | 0.275 m |
Tender text
(73381301.TXT 444 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
AK3 NS35-14
Productnumber 73381201
for 14 modules, Incl. profile rail mount for all AK/AK-F...
Standard rail as profile rail 35 x 7.5 mm