Description
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement.
PE/N-terminal each with 2 clamping points of 16 mm² and 5 clamping points of 6 mm²
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional terminals or for replacement.
PE/N-terminal each with 2 clamping points of 16 mm² and 5 clamping points of 6 mm²
| Rated operating voltage AC | 400 V |
|---|---|
| Number of poles | 2 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Strip length | 12 mm |
| Connection 1: Clamping points per pole | 7 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 6 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 16 mm² |
| Connection 2: Connection type | Screws |
| Connection 2: Suitable for Cu conductors | 1 |
| Connection 2: Connectable conductor cross-section, single-wire (min) | 1.5 mm² |
| Connection 2: Connectable conductor cross-section, single-wire (max) | 6 mm² |
| Width | 176 mm |
|---|---|
| Length | 27 mm |
| Height | 13 mm |
| Weight | 0.0498 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Connection 1: Tightening moment | 1.4 Nm |
|---|---|
| Connection 2: Tightening torque | 1.4 Nm |
| EAN | 4013902852437 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| Insulating body material | Thermoplastic |
|---|
| EAN / GTIN | 4013902852437 |
|---|---|
| Width | 0.176 m |
| Weight | 0.0498 kg |
| Height | 0.013 m |
| Quantity | 1 pieces |
| Depth | 0.027 m |
| EAN / GTIN | 4013902343805 |
|---|---|
| Width | 0.357 m |
| Weight | 2.848 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902343812 |
|---|---|
| Width | 0.8 m |
| Weight | 330 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
Tender text
(79020701.TXT 479 B)
Log in to download tender texts.
Screw set
SR NS35
Productnumber 79541301
Fixing screws for 1 support set TR NS35/xx
Fixing screws for 1 TR NS35-xx, set of 30 pieces
Terminal rails
AK 03 PEN-S
Productnumber 79020401
PE/N-terminal each with 1 terminal point of 16 mm² and 3 clamping...
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...
Terminal rails
AK 05 PEN-S
Productnumber 79020501
PE/N-terminal each with 2 clamping points of 16 mm² and 3 clamping...
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...
Terminal rails
AK 12 PEN-S
Productnumber 79021101
PE/N-terminal each with 2 clamping points of 16 mm² and 10 clamping...
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...
Terminal rails
AK 24 PEN-S
Productnumber 79021801
PE/N-terminal each with 2 clamping points of 16 mm² and 14 clamping...
PE/N terminal rail, for installation in AK/AKi compact small distribution board as additional...