Flange types

Small distributions boards - AK-F 14 Plus

Small distributions boardsAK-F 14 Plus

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73371401

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, Flange type, with...

 

Small distributions boards - AK-F 14

Small distributions boardsAK-F 14

  • Dimensions : 315 x 300 x 155 mm
  • Productnumber: 73351401

PE/N terminal, consisting of: PE terminal rail with 3 screw terminals...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, Flange type, with...

 

Small distributions boards - AK-F 28

Small distributions boardsAK-F 28

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73352801

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with...

 

Small distributions boards - AK-F 28 Plus

Small distributions boardsAK-F 28 Plus

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73372801

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with...

 

Small distributions boards - AK-F 42 Plus

Small distributions boardsAK-F 42 Plus

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73374201

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, Flange type, with...

 

Small distributions boards - AK-F 42

Small distributions boardsAK-F 42

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73354201

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, Flange type, with...

 

Small distributions boards - AK-F 56

Small distributions boardsAK-F 56

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73355601

PE/N terminal block, consisting of: PE terminal block with 6 screw...

 

Small distributions boards, protection class IP65, 4 rows, 56 available modules, Flange type, with...

 

Small distributions boards - AK-F 14 Plus NT

Small distributions boardsAK-F 14 Plus NT

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73371411

1-row, 14 modules, with extra connection space, with 35 mm standard...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, Flange type, with...

 

Small distributions boards - AK-F 28 Plus NT

Small distributions boardsAK-F 28 Plus NT

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73372811

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, Flange type, with...

 

Small distributions boards - AK-F 42 Plus NT

Small distributions boardsAK-F 42 Plus NT

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73374211

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, Flange type, with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist