Plus-Types

Small distributions boards - AK 14 Plus

Small distributions boardsAK 14 Plus

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73361401

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, with integrated...

 

Small distributions boards - AK 28 Plus

Small distributions boardsAK 28 Plus

  • Dimensions : 315 x 600 x 155 mm
  • Productnumber: 73362801

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, with integrated...

 

Small distributions boards - AK 42 Plus

Small distributions boardsAK 42 Plus

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73364201

with extra connection space, with 35 mm standard rail, without PE/N...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated...

 

Small distributions boards - AK 14 Plus NT

Small distributions boardsAK 14 Plus NT

  • Dimensions : 315 x 155 x 450 mm
  • Productnumber: 73361411

with extra connection space, with 35 mm standard rail

 

Small distributions boards, protection class IP65, 1 row, 14 available modules, with integrated...

 

Small distributions boards - AK 28 Plus NT

Small distributions boardsAK 28 Plus NT

  • Dimensions : 315 x 155 x 600 mm
  • Productnumber: 73362811

with extra connection space, with 35 mm standard rail

 

Small distributions boards, protection class IP65, 2 rows, 28 available modules, with integrated...

 

Small distributions boards - AK 42 Plus NT

Small distributions boardsAK 42 Plus NT

  • Dimensions : 315 x 750 x 155 mm
  • Productnumber: 73364211

3-row, 42 modules, with extra connection space, with 35 mm standard...

 

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!