Cavity wall sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

65 mm low

Branch socket - HW 065

Branch socketHW 065

  • Dimensions : 68 x 68 x 65 mm
  • Productnumber: 92006501

drilled hole Ø 68 mm, 65 mm deep, with coated, patented combi bridges

 

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket...

 

Branch socket - HW 065 WD

Branch socketHW 065 WD

  • Dimensions : 68 x 68 x 65 mm
  • Productnumber: 92036501

with closed membrane entries, drilled hole Ø 68 mm, 65 mm deep

 

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket...

 

Branch socket - HW 065 H

Branch socketHW 065 H

  • Dimensions : 68 x 68 x 65 mm
  • Productnumber: 92026501

drilled hole Ø 68 mm, 65 mm deep, with coated, patented combi bridges

 

Cavity wall equipment junction box, flame-retardant and halogen-free, with enlarged terminal...

 

Junction Box - HW 120

Junction BoxHW 120

  • Dimensions : 120 x 120 x 65 mm
  • Productnumber: 92512001

Drilled hole Ø 120 mm, 65 mm deep

 

Cavity wall connection socket, flame resistant,for plate thicknesses from 7 to 35 mm, for terminals...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist