This article is archived!

#92036501 | Dimensions: 68 x 68 x 65 mm

Branch socket

HW 065 WD

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket for plate thicknesses from 1 to 40 mm, with moulded, patented combi jumpers and punching tool,...

read more

Description

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket for plate thicknesses from 1 to 40 mm, with moulded, patented combi jumpers and punching tool, device screw spacing 60 mm

with closed membrane entries, drilled hole Ø 68 mm, 65 mm deep

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 68 mm
Length 68 mm
Height 65 mm
Inner height 63 mm
Weight 0.029 kg

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability 850 °C (EN 60695-2-11)

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902170555
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 10

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Inner packaging

EAN / GTIN 4013902399550
Width 0.34 m
Weight 0.338 kg
Height 0.065 m
Quantity 10 pieces
Depth 0.135 m

Outer packaging

EAN / GTIN 4013902345816
Width 0.367 m
Weight 2.687 kg
Height 0.292 m
Quantity 80 pieces
Depth 0.295 m

Pallet

EAN / GTIN 4013902345823
Width 0.8 m
Weight 130.854 kg
Height 1.79 m
Quantity 3360 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902170555
Width 0.068 m
Weight 0.029 kg
Height 0.065 m
Quantity 1 pieces
Depth 0.068 m

Planningdata

Tender text

Accessories

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Similar products

Branch socketHW 065
Branch socket - HW 065

Branch socket

HW 065

Productnumber 92006501

drilled hole Ø 68 mm, 65 mm deep, with coated, patented combi bridges

Cavity wall channel junction box, flame resistant, with enlarged connection space, universal socket...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist