This article is archived!

#92512001 | Dimensions: 120 x 120 x 65 mm

Junction Box

HW 120

Cavity wall connection socket, flame resistant,for plate thicknesses from 7 to 35 mm, for terminals up to 4 mm², including white sealing cap

read more

Description

Cavity wall connection socket, flame resistant,for plate thicknesses from 7 to 35 mm, for terminals up to 4 mm², including white sealing cap

Drilled hole Ø 120 mm, 65 mm deep

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Dimensions

Width 120 mm
Length 120 mm
Height 65 mm
Weight 0.0138 kg

Material characteristics

Halogen free no
Flammability class according with UL94 HB
Glow-wire flammability 850 °C (EN 60695-2-11)

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902915095
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Piece

EAN / GTIN 4013902915095
Width 0.12 m
Weight 0.0138 kg
Height 0.065 m
Quantity 1 pieces
Depth 0.12 m

Planningdata

Tender text

Accessories

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist