This article is archived!

#92026501 | Dimensions: 68 x 68 x 65 mm

Branch socket

HW 065 H

Cavity wall equipment junction box, flame-retardant and halogen-free, with enlarged terminal compartment, universal box for panel thicknesses 1- 40 mm, with punching tool, 60 mm equipment screw...

read more

Description

Cavity wall equipment junction box, flame-retardant and halogen-free, with enlarged terminal compartment, universal box for panel thicknesses 1- 40 mm, with punching tool, 60 mm equipment screw spacing, halogen-free

drilled hole Ø 68 mm, 65 mm deep, with coated, patented combi bridges

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
UL Type Rating not specified

Colours

Base unit colour white

Dimensions

Width 68 mm
Length 68 mm
Height 65 mm
Inner height 63 mm
Weight 0.0263 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 960 °C (EN 60695-2-11)

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902170852
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 80

Material

Base unit material Plastic
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902585717
Width 0.367 m
Weight 3 kg
Height 0.292 m
Quantity 80 pieces
Depth 0.295 m

Pallet

EAN / GTIN 4013902585724
Width 0.8 m
Weight 105 kg
Height 1.79 m
Quantity 3360 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902170852
Width 0.068 m
Weight 0.0263 kg
Height 0.065 m
Quantity 1 pieces
Depth 0.068 m

Planningdata

Tender text

Accessories

Installation screwES-10
Installation screw - ES-10

Installation screw

ES-10

Productnumber 97910501

3.1 x 10 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-18
Installation screw - ES-18

Installation screw

ES-18

Productnumber 97910601

3.1 x 18 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Installation screwES-25
Installation screw - ES-25

Installation screw

ES-25

Productnumber 97910701

3.1 x 25 mm

Additional device screws for mounting built-in devices in cavity wall outlet sockets

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!