Data + Digitalization

Enclosure and connection solutions for a safe and reliable infrastructure

Maximum safety for data infrastructure

Data is the foundation of modern business processes. Data centers, networking technology, IT infrastructure, telecommunications, IoT solutions and digitalization projects require electrical installations that operate reliably, safely and efficiently – around the clock.

Protection for sensitive digital infrastructure

Spelsberg offers high-quality plastic enclosures and installation solutions for applications in which data is collected, transmitted, processed or stored. The products reliably protect electrical and electronic components from external influences and support a stable power supply, secure connections and permanently functional infrastructure.

With our many years of experience and in-depth expertise in electrical installation for data and digitalization, we support planners, electrical wholesalers and installers throughout the entire project lifecycle and ensure that all relevant norms and standards are complied with. Our products are robust, durable and sustainable – perfectly suited to the digital infrastructure of tomorrow.

Discover solutions now

Maximum safety
For the smooth operation of data infrastructure.

Made for tomorrow
Solutions that last and can be developed and adapted to be future-proof.

Highest reliability
Our certified products guarantee maximum protection for sensitive technology.

Individual customization
From standard products to customized solutions for the project.

Product solutions

Abox junction boxes

Spelsberg's Abox junction boxes enable electrical cables to be connected clearly and reliably, supporting reliable installation within digital infrastructures. The Abox series is designed for indoor and protected outdoor use. Depending on the version, the junction boxes offer IP66 protection as well as resistance to UV radiation and ammonia. Versions without terminals, with push-in terminals, screwless terminals, or screw terminals enable flexible adaptation to different installation requirements and facilitate quick, safe installation.

Discover junction boxes now

Electrical functional integrity

With Spelsberg's fire-protection solutions, you can rely on products that ensure electrical functional integrity in the event of fire. The WKE cable junction and connection boxes provide electrical functional integrity from E30 to E90 and are designed for safety-relevant electrical systems in buildings and tunnels, such as emergency lighting, fire alarm systems, or smoke extraction systems. Made from high-quality, heat- and fire-resistant materials, they ensure reliable operation for a period of 30 to 90 minutes. The solutions are tested according to DIN 4102-12 and also have VDE test certificates and general building authority approvals.

Discover electrical functional integrity solutions now

GEOS industrial and outdoor enclosures

Spelsberg's GEOS empty enclosures and control cabinets are particularly suitable for digital infrastructure applications in demanding environments and in unprotected outdoor settings. Whether for decentralized network technology, telecommunications, IoT applications, control and communication technology, or outdoor technical installations—the GEOS series reliably protects sensitive electrical and electronic components from external influences. Thanks to protection ratings IP66 through IP69, it is waterproof and dust-protected. The innovative Drain Protect sealing system and the BEL Air Ventilation element ensure that moisture and condensate water are quickly drained away. In this way, GEOS creates a robust and consistently reliable foundation for digital applications where technology must function reliably even under demanding conditions.

Discover GEOS now

GTi switchgear

With Spelsberg's GTi-ISO switchgear, you can rely on safe, modular solutions for centralized and decentralized power distribution. The modular design with open enclosure sides and a tool-free plug-in system enables rapid installation and facilitates subsequent modifications or extensions. Different enclosure sizes and versions can be combined according to requirements to create customized switchgear and distribution systems. On request, Spelsberg can support your project from planning and engineering through the selection of suitable components to the fully assembled and tested solution.

Discover switchgear now

AK Compact small distribution boards

Spelsberg's AK Compact small distribution boards enable circuits for digital infrastructures to be distributed safely, clearly and in a space-saving manner. They are particularly suitable for technical and server rooms, decentralized network locations, telecommunications systems, and the power supply of control, monitoring, and building technology. The small distribution boards are designed for indoor installations and combine compact dimensions with user-friendly installation. Depending on space requirements, versions with 3 to 36 modules are available. IP65 protection safeguards the installed components and thereby supports permanently safe power distribution within modern data infrastructures.

Discover small distribution boards now

Practical examples

Discover through illustrative practical examples how our electrical installation products are used in data and digitalization applications.

Click through our gallery and learn more about the individual reference projects.

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!