Marine + Water Industry

Reliable enclosure and connection solutions for harsh environments

Proven in moisture-exposed infrastructures

In shipbuilding, port facilities and water extraction, water treatment and water distribution, electrical installations frequently encounter particularly demanding environmental conditions. Moisture, salt water, UV radiation, temperature fluctuations and mechanical loads place high demands on enclosures, connections and installed components.

Developed for demanding operating conditions

Spelsberg offers robust enclosures and connection solutions for marine applications and water industry infrastructures, such as sewage-treatment plants, waterworks, pumping stations and desalination plants. Products such as GEOS, Abox Pro and TK PC reliably protect electrical installations from external influences and support safe operation even in moisture- and weather-exposed environments.

DNV-certified solutions are also available for use in particularly demanding areas. They are designed to meet the requirements of marine environments, resulting in long-lasting installations that continue to operate reliably under harsh conditions.

Discover solutions now

For harsh environments
Robust against weather, moisture and mechanical loads

DNV-certified solutions
Including GEOS, Abox Pro and TK PC

Protection against moisture
and condensate water through the sealing system and BEL-Air (Active)

Flexibly customizable
Through different sizes, versions and customization options

Product solutions

Abox Pro junction boxes

With Spelsberg's Abox Pro junction boxes, you can install quickly, safely and flexibly. Abox Pro ensures reliable installation in marine applications and water industry infrastructures and remains ready for use even under demanding environmental conditions. Thanks to IP66, IP67 and IP69 protection ratings, it is reliably protected against dust, moisture, water jets and intensive cleaning processes. Its robust construction also withstands UV radiation, temperature fluctuations, vibrations and mechanical loads. Its high resistance to numerous chemicals and cleaning agents makes Abox Pro a long-lasting connection solution.

Discover junction boxes now

GEOS industrial and outdoor enclosures

Spelsberg's GEOS empty enclosures and control cabinets are particularly suitable for installations in harsh environments and unprotected outdoor areas. Thanks to IP66/IP67/IP69 protection ratings, the GEOS series ensures reliable installation in marine applications and water industry infrastructures and remains ready for use even in high humidity, salt water, vibrations and mechanical loads. The innovative Drain Protect sealing system and the BEL Air Ventilation element support humidity equalization and help drain condensate water from the inside of the enclosure. This ensures reliable protection for electrical and electronic components.

Discover GEOS now

TK/TG empty enclosures

Spelsberg's TK and TG empty enclosures are particularly suitable for electrical and electronic applications under the demanding conditions found in marine environments and water industry. The robust enclosure series reliably protect controls, operating elements and electrical installations. Thanks to their IP66/67 protection rating, TG enclosures reliably keep out dust, dirt and water. With an IP66 protection rating, TK enclosures also provide a high level of protection against moisture and external influences. Transparent covers enable quick visual inspection when needed, while operating elements and membrane keypads can be securely integrated into the enclosures.

Discover TK/TG empty enclosures now

TKS pluggable installations

With Spelsberg's TKS empty enclosures, you can implement pluggable electrical installations quickly, safely and flexibly. The preconfigured plug-and-play solutions are particularly suitable for recurring installations in dry indoor areas, such as ship cabins, corridors, operating rooms and buildings associated with waterworks, sewage-treatment plants or pumping stations. The individually configurable TKS enclosures enable the quick and safe connection of lighting, smoke detectors, controls and other loads. Factory-tested components reduce installation work and simplify subsequent modifications. With an IP30 protection rating, the enclosures are designed for protected indoor areas.

Discover pluggable installations now

Socket distributor

With Spelsberg's STV and STK socket distribution boxes, you can provide power connections quickly, safely and according to requirements. STV distributors are available as empty enclosures, prewired versions or ready-to-connect versions. The ready-to-connect STK socket combinations are also suitable for demanding applications in protected outdoor areas. Both series support a reliable power supply in workshops, technical and operating rooms, as well as marine and water industry facilities. Different configurations provide the appropriate supply for tools, machines and mobile loads.

Discover socket distribution boxes now

Practical examples

Discover through illustrative practical examples how our electrical installation products are used in marine and water industry facilities.

Click through our gallery to learn more about the individual reference projects.

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist