Ki-generierte Inhalte

Safety + Security

Robust enclosure solutions for security, surveillance and protection applications

AI-generated content

Reliable enclosures for technology that creates safety

Safety and security applications place high demands on electrical installations. Technology for video surveillance, access control, alarm systems, communication and power distribution must function reliably over the long term – even when exposed to moisture, dust, UV radiation, temperature fluctuations or mechanical stress. The same applies to official, mission-critical and specially protected application areas.

Robust in use, reliable in function

Spelsberg offers robust enclosures for security, surveillance and protection applications in indoor and outdoor areas. High degrees of protection, resistant materials and practical mounting options ensure that sensitive technology is reliably protected against external influences and unauthorized access. For applications with special requirements regarding electrical functional integrity, Spelsberg also offers tested solutions that support important electrical functions even in an emergency.

This creates durable enclosure solutions for applications where operational safety, resistance and standards-compliant installation are crucial – from conventional building security to particularly sensitive operating environments.

Discover solutions now

Safety in focus
Robust enclosure solutions for security-relevant applications.

Made for tomorrow
Solutions that last a long time and can be developed and adapted for the future.

Maximum reliability
Our certified products guarantee maximum protection for sensitive technology.

Individual customization
From standard products to customized solutions for the project.

Product solutions

GEOS industrial and outdoor enclosures

Spelsberg's GEOS enclosures are made for applications where electrical and electronic components must be reliably protected – even under demanding environmental conditions. They are ideally suited for security, surveillance and protection applications in outdoor areas, for example for camera technology, sensor technology, communication systems, control systems or power distribution. With high degrees of protection up to IP66/IP67 and, depending on the version, up to IP69, resistant materials and a robust design, GEOS enclosures reliably protect against dust, water, UV radiation, temperature fluctuations and mechanical stress. This provides a secure basis for installations that must function reliably over the long term – in building security, critical infrastructure or specially protected operating areas.

Discover GEOS now

Abox Pro junction boxes

Spelsberg's Abox Pro junction boxes provide reliable protection for connections and electrical terminals in protection and safety applications. They are particularly suitable for indoor and outdoor installations, for example in video surveillance, access control, alarm systems, communication or signal technology. With a high degree of protection up to IP66/IP67/IP69, a robust design and high impact resistance, they are suitable for demanding indoor and outdoor installations. They protect against dust, water, UV radiation and mechanical stress. Flexible cable entry options, various sizes and practical installation details facilitate installation and ensure permanently secure connections.

Discover Abox Pro junction boxes now

AK small distribution board

With Spelsberg's AK small distribution boards, you can choose compact solutions for standard indoor installations. The AK Compact series was specifically developed for applications where space savings and user-friendliness matter – for example in technical rooms, service connections, smaller commercial units, workshops or residential construction. Depending on the version, variants with 3 to 36 modules and degree of protection IP65 are available.

Discover small distribution boards now

Electrical functional integrity

Spelsberg's WKE cable junction and connection boxes ensure electrical functional integrity in the event of fire. They are designed for installations where safety-relevant systems must continue operating reliably even under extreme conditions. With electrical functional integrity from E30 to E90, the WKE solutions provide a tested basis for applications such as emergency power supply, alarm systems, smoke extraction or other technical safety systems. Robust materials and practical connection options support safe, standards-compliant installation. This means that WKE enclosures help maintain important electrical functions in an emergency and reliably secure sensitive protection and safety areas.

Discover electrical functional integrity solutions now

TK/TG empty enclosure

Spelsberg's TK and TG empty enclosures provide a flexible basis for the reliable protection of electrical and electronic components. They are suitable for applications where technology must be safely housed and permanently protected against external influences. Depending on the version, the enclosures offer high degrees of protection, robust materials and various sizes. This allows control systems, connections or electronic assemblies to be integrated safely and clearly.

Discover TK/TG empty enclosures now

Practical examples

Discover through illustrative practical examples how our electrical installation products are used in applications relating to safety and security.

Click through our gallery to learn more about the individual reference projects.

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist