Traffic + Infrastructure

Continuous operation while systems remain in service

Reliable protection for infrastructure, mobility and charging points

Modern traffic and infrastructure systems depend on safe, robust and continuously functioning electrical infrastructure. Whether in road traffic, along motorways, on public transportation systems or in railway stations and tunnels, power distribution systems, controls, communication systems and safety-critical installations must be reliably protected everywhere.

Spelsberg offers robust enclosure solutions for demanding applications in public spaces, technical operating areas and along important transport routes. Junction boxes, distributors, switchgear cabinet systems and customized enclosure solutions provide lasting protection for components - in indoor and outdoor areas and in particularly demanding environments.

Reliable installation solutions are also essential for tunnel applications, subway areas and technical systems along rail networks. Junction boxes with electrical functional integrity help keep important electrical systems operational even in emergencies. At the same time, with suitable enclosures for power distributors, sub-distribution boards, connection and control technology, and its own wallboxes, Spelsberg contributes to the expansion of modern charging infrastructure - for example in parking garages, depots, residential complexes, administrative buildings or railway stations.

Discover solutions now

Securing infrastructure
Robust solutions for transport routes, tunnel areas and technical installations.

Made for tomorrow
Solutions that last and are designed to be future-proof, allowing them to be developed and adapted over time.

Maximum reliability
Our certified products guarantee maximum protection for sensitive technology.

Customized adaptation
From standard products to customized solutions for the project.

Product solutions

Abox Pro junction boxes

Spelsberg's Abox Pro junction boxes are suitable for demanding electrical installations in traffic and infrastructure applications. They reliably protect connections and electrical components from external influences and support safe installation in areas subject to constant use. With IP66, IP67 and IP69 protection ratings and high IK09 impact resistance, Abox Pro junction boxes are particularly resistant to water, dust and mechanical stress. UV- and weather-resistant materials also ensure long-lasting use indoors and outdoors.

Discover Abox Pro junction boxes now

GEOS industrial and outdoor enclosures

Spelsberg's GEOS empty enclosures and switch cabinets are designed for demanding transport and infrastructure applications. They reliably protect electrical and electronic components from external influences and provide a robust basis for permanently safe electrical installations. With IP66/IP67/IP69 protection ratings, GEOS enclosures offer a high level of protection against dust, water and weather. The stable construction, durable material and practical configuration options ensure that installed technology remains safely housed even in conditions involving moisture, dirt, temperature fluctuations or mechanical stress. The Drain Protect sealing system and BEL Air Ventilation element help keep the enclosure interior dry and contribute to operational reliability in infrastructure environments subject to constant use.

Discover GEOS now

Wallbox

With Spelsberg wallboxes, you can charge your electric car safely, conveniently and according to your needs. The Spelsberg Wallbox Smart Pro is designed for fast and simple charging and offers additional features such as app control and analysis, an integrated MID meter, PV charging and dynamic load management. Its clear, modern design blends harmoniously into various building concepts and is available in Polar and Graphite.

Discover wallboxes now

GTi switchgear systems

Spelsberg's GTi-ISO switchgear systems are suitable for safe power distribution in transport and infrastructure applications. They support centralized and decentralized power distribution and provide a reliable foundation for electrical systems. The modular design, open sides and tool-free plug-in system enable flexible planning, rapid expansion and easy adaptation to different requirements. Upon request, Spelsberg provides support from project planning through the completed solution.

Discover switchgear systems now

TK empty enclosures

Spelsberg's TK empty enclosures are suitable for versatile electrical installations in transport and infrastructure applications. They protect electrical and electronic components reliably and provide a flexible basis for connection, control and distribution tasks. Various sizes, cover designs and mounting options allow the enclosures to be easily adapted to different requirements. TK empty enclosures support safe and organized installations in technical operating areas and protected infrastructure environments.

Discover TK empty enclosures now

Electrical functional integrity

In the event of a fire, Spelsberg's WKE cable branch and connection boxes maintain electrical functional integrity from E30 to E90. They are designed for safety-critical systems in buildings, tunnels and infrastructure projects - for example, emergency lighting, fire alarm systems or smoke extraction systems. Made of heat- and fire-resistant materials, these fire-protection solutions support reliable operation for 30 to 90 minutes. The WKE solutions have been tested in accordance with DIN 4102-12 and additionally have VDE test certificates and general building authority approvals.

Discover electrical functional integrity now

Rapid-Box junction boxes

Spelsberg's Rapid-Box junction boxes are particularly suitable for installations in industrial environments and tunnel areas. They enable the safe branching of uncut conductors, providing a practical solution for demanding electrical installations. With IP66/67 protection, IK09 impact resistance and successful pressure-vacuum tests in accordance with the Gotthard guideline, the enclosures are designed for high loads. The equipping can be flexibly adapted to the respective application - from simple cable connections to prewired, ready-to-connect solutions for protected branches using miniature circuit breakers.

Discover Rapid-Box junction boxes now

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!