Description
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
1 module, Grey, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
1 module, Grey, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35
| Rated operating voltage AC | 450 V |
|---|---|
| Rated current | 76 A |
| Number of poles | 1 |
| shockproof | Yes |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 2 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 16 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 2.5 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 25 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 2.5 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 25 mm² |
| Connection 2: Connection type | Screwless |
| Connection 2: Stripping length | 10 mm |
| Connection 2: Clamping points per pole | 14 |
| Connection 2: Suitable for Cu conductors | 1 |
| Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) | 0.5 mm² |
| Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) | 4 mm² |
| Connection 2: Connectable conductor cross-section, single-wire (min) | 0.5 mm² |
| Connection 2: Connectable conductor cross-section, single-wire (max) | 4 mm² |
| Width | 58 mm |
|---|---|
| Length | 53 mm |
| Height | 23.8 mm |
| Weight | 0.047 kg |
| Flammability class according with UL94 | V0 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| EAN | 4013902992867 |
|---|---|
| ETIM Class | EC001284 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902324736 |
|---|---|
| Width | 0.357 m |
| Weight | 2.565 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902324743 |
|---|---|
| Width | 0.8 m |
| Weight | 295.02 kg |
| Height | 1.67 m |
| Quantity | 5400 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902992867 |
|---|---|
| Width | 0.058 m |
| Weight | 0.047 kg |
| Height | 0.024 m |
| Quantity | 1 pieces |
| Depth | 0.053 m |
Tender text
(07422601.TXT 422 B)
Log in to download tender texts.
Terminal
KLS PE 35-SL
Productnumber 07422301
1 module, Green, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
Terminal
KLS N 35-SL
Productnumber 07422401
1 module, blue, 76 A, 2 x 25 mm² + 14 x 4 mm² for NS 35
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement
Terminal
KLS PEN 35-SL
Productnumber 07422501
1 module, blue/green, 76 A, 2 x (1 x 25 mm² + 7 x 4 mm²) for NS 35
PE/N terminal for installation in GTA distribution boards as additional terminals or for replacement