Description
Laminated flat copper, length 2 m
Laminated flat copper, length 2 m
| Width | 9 mm |
|---|---|
| Length | 2000 mm |
| Height | 3 mm |
| Weight | 0.5 kg |
| EAN | 4013902054749 |
|---|---|
| ETIM Class | EC001898 |
| Custom tariff number | 85444995 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902054749 |
|---|---|
| Width | 0.009 m |
| Weight | 0.5 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 2 m |
Tender text
(07510101.TXT 308 B)
Log in to download tender texts.
Laminated flat cable
LFK 100 BL
Productnumber 07510201
Laminated flat copper, length 2 m
Laminated flat cable
LFK 100/sw
Productnumber 07510001
Laminated flat copper, length 2 m
Laminated flat cable
LFK 160/bl
Productnumber 07516201
Laminated flat copper, length 2 m
Laminated flat cable
LFK 160-GG
Productnumber 07516101
Laminated flat copper, length 2 m
Laminated flat cable
LFK 160/sw
Productnumber 07516001
Laminated flat copper, length 2 m
Laminated flat cable
LFK 250/bl
Productnumber 07525201
Laminated flat copper, length 2 m
Laminated flat cable
LFK 250-GG
Productnumber 07525101
Laminated flat copper, length 2 m
Laminated flat cable
LFK 250/sw
Productnumber 07525001
Laminated flat copper, length 2 m
Laminated flat cable
LFK 400/bl
Productnumber 07540201
Laminated flat copper, length 2 m
Laminated flat cable
LFK 400-GG
Productnumber 07540101
Laminated flat copper, length 2 m
Laminated flat cable
LFK 400/sw
Productnumber 07540001
Laminated flat copper, length 2 m
Laminated flat cable
LFK 630 BL
Productnumber 07563201
Laminated flat copper, length 2 m
Laminated flat cable
LFK 630 GG
Productnumber 07563101
Laminated flat copper, length 2 m
Laminated flat cable
LFK 630 SW
Productnumber 07563001
Laminated flat copper, length 2 m