#07671301 | Dimensions: 17 x 58,5 x 30 mm

Flat terminal clamp

KF NH 3

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper

read more

Description

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper

Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat copper 25 x 1-13 mm

Technical Data

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 150 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 300 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 150 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 300 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 150 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 300 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 150 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 300 mm²

Dimensions

Width 17 mm
Length 58.5 mm
Height 30 mm
Weight 0.1278 kg

Sales Information

EAN 4013902859009
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902325665
Width 0.197 m
Weight 2.626 kg
Height 0.097 m
Quantity 20 pieces
Depth 0.14 m

Pallet

EAN / GTIN 4013902325672
Width 0.8 m
Weight 70.52 kg
Height 1.891 m
Quantity 400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902859009
Width 0.017 m
Weight 0.1278 kg
Height 0.03 m
Quantity 1 pieces
Depth 0.059 m

Downloads

Planningdata

Tender text

Similar products

Flat terminal clampKF NH 1
Flat terminal clamp - KF NH 1

Flat terminal clamp

KF NH 1

Productnumber 07671101

Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat...

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

Flat terminal clampKF NH 2
Flat terminal clamp - KF NH 2

Flat terminal clamp

KF NH 2

Productnumber 07671201

Clamp connection, for CU conductors 1x (120-240)rm/rf, Laminated flat...

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist