Description
Busbar housing, 5-pole, 250 A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)
with transparent cover
Busbar housing, 5-pole, 250 A, with copper rails, L1...L3: 12 x 10 mm, N: 12 x 10 mm, PE: 12 x 10 mm, without terminals, for individual fitting, 4 x enclosure connectors (GGV)
with transparent cover
| Rated operating voltage AC | 690 V |
|---|---|
| Rated insulation voltage AC | 690 V |
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| with rail system | yes |
| UL Type Rating | 3R |
| Width | 320 mm |
|---|---|
| Length | 640 mm |
| Height | 179 mm |
| Weight | 4.933 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounted |
|---|---|
| Impact strength | IK08 |
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902989584 |
|---|---|
| ETIM Class | EC002274 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902989584 |
|---|---|
| Width | 0.655 m |
| Weight | 5.433 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902328796 |
|---|---|
| Width | 0.8 m |
| Weight | 148.392 kg |
| Height | 1.74 m |
| Quantity | 24 pieces |
| Depth | 1.2 m |
Tender text
(04145301.TXT 595 B)
Log in to download tender texts.
Flange set
GFS 14-m
Productnumber 07251401
Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361
Flange set with metric pre-embossing, 2 x flange connectors per flange
Busbar connector
GSV 56
Productnumber 07505601
Set = 5 pieces
Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...