This article is archived!

#04204501 | Dimensions: 640 x 320 x 179 mm

NH protection switch disconnector enclosure

GSS 4045-250

NH fuse base enclosure, 4 x NH 00 bus-mounting fuse base, Clamp connection 1.5 - 70 mm², Output on top, on 5-pole busbar, N terminal 4 - 35 mm², PE terminal 4 - 35 mm², 4 x enclosure connectors...

read more

Description

NH fuse base enclosure, 4 x NH 00 bus-mounting fuse base, Clamp connection 1.5 - 70 mm², Output on top, on 5-pole busbar, N terminal 4 - 35 mm², PE terminal 4 - 35 mm², 4 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 640 mm
Length 320 mm
Height 179 mm
Weight 9.746 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902052127
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902052127
Width 0.652 m
Weight 10.246 kg
Height 0.202 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902329298
Width 0.8 m
Weight 263.904 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Prism terminalKPK NH00
Prism terminal - KPK NH00

Prism terminal

KPK NH00

Productnumber 07673001

For AL/CU conductor 1x (10-70), Alu conductor see technical annex, set...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Similar products

NH protection switch disconnector enclosureGSS 4045-400
NH protection switch disconnector enclosure - GSS 4045-400

NH protection switch disconnector enclosure

GSS 4045-400

Productnumber 04204584

on busbar system 400 A, with transparent cover

NH fuse base enclosure, 4 x NH 00 bus-mounting fuse base, Clamp connection 1.5 - 70 mm², Output on...

NH protection switch disconnector enclosureGSS 4045-630
NH protection switch disconnector enclosure - GSS 4045-630

NH protection switch disconnector enclosure

GSS 4045-630

Productnumber 04204586

on busbar system 630 A, with transparent cover

NH fuse base enclosure, 4 x NH 00 bus-mounting fuse base, Clamp connection 1.5 - 70 mm², Output on...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist