#04611601 | Dimensions: 320 x 640 x 254 mm

NH fuse enclosure

GST 4116-250

busbar enclosure, equipped with 1 x NH 1 fuse switch disconnector enclosure, Screw connection M10, bottom side output, 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x...

read more

Description

busbar enclosure, equipped with 1 x NH 1 fuse switch disconnector enclosure, Screw connection M10, bottom side output, 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 640 mm
Height 254 mm
Weight 9.426 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902858743
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902858743
Width 0.655 m
Weight 9.926 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902333219
Width 0.8 m
Weight 256.224 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Flange setGFS 14-m
Flange set - GFS 14-m

Flange set

GFS 14-m

Productnumber 07251401

Flange kit consisting of flanges GFL 321, 2x 331, 341, 351 and 361

Flange set with metric pre-embossing, 2 x flange connectors per flange

Busbar connectorGSV 56
Busbar connector - GSV 56

Busbar connector

GSV 56

Productnumber 07505601

Set = 5 pieces

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

Prism terminalKPK NH 1
Prism terminal - KPK NH 1

Prism terminal

KPK NH 1

Productnumber 07673101

For AL/CU conductor 1x (10-150), Alu conductor see technical annex,...

Prism terminal for the connection of aluminium and copper conductors to NH-switchgear in GTi...

Frame clamp for NH1 isolatorKRK NH 1
Frame clamp for NH1 isolator - KRK NH 1

Frame clamp for NH1 isolator

KRK NH 1

Productnumber 07674101

for AL/CU conductor 1 x (10-70), See technical appendix for aluminium...

Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium...

Lug terminalKSK NH 1
Lug terminal - KSK NH 1

Lug terminal

KSK NH 1

Productnumber 07672101

Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

Similar products

NH fuse enclosureGST 4115-400
NH fuse enclosure - GST 4115-400

NH fuse enclosure

GST 4115-400

Productnumber 04611501

busbar system 400 A, with transparent cover

busbar enclosure, equipped with 1 x NH 1 fuse switch disconnector enclosure, Screw connection M10,...

NH fuse enclosureGST 4115-630
NH fuse enclosure - GST 4115-630

NH fuse enclosure

GST 4115-630

Productnumber 04611701

busbar system 630 A, with transparent cover

busbar enclosure, equipped with 1 x NH 1 fuse switch disconnector enclosure, Screw connection M10,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist