#07513501 | Dimensions: 16 x 26,5 x 36 mm

Busbar terminal

SKL 135

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

read more

Description

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

for CU conductor 1x (4-35mm²) re/rm/sm/rf+AE,
lam. Flat copper 3x9x0.8mm, 6x9x0.8mm

Technical Data

electrical characteristics

Max. conductor cross section 35 mm²
Rated current 270 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, single-wire (min) 4 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 35 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 4 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 35 mm²

Dimensions

Width 16 mm
Length 26.5 mm
Height 36 mm
Weight 0.047 kg

mechanical properties

Connection 1: Tightening moment 6 Nm

Sales Information

EAN 4013902051953
ETIM Class EC000001
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902051953
Width 0.016 m
Weight 0.047 kg
Height 0.036 m
Quantity 1 pieces
Depth 0.027 m

Outer packaging

EAN / GTIN 4013902325092
Width 0.16 m
Weight 1.175 kg
Height 0.08 m
Quantity 25 pieces
Depth 0.1 m

Downloads

Planningdata

Tender text

Similar products

Busbar terminalSKL 116
Busbar terminal - SKL 116

Busbar terminal

SKL 116

Productnumber 07511601

for CU conductor 1x (1.5-16 mm²) re/rm/rf+AE

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 170
Busbar terminal - SKL 170

Busbar terminal

SKL 170

Productnumber 07517001

for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper...

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 118
Busbar terminal - SKL 118

Busbar terminal

SKL 118

Productnumber 07511801

for CU conductor 1x (50-185mm²) re/rm/sm/rf+AE

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 112
Busbar terminal - SKL 112

Busbar terminal

SKL 112

Productnumber 07511201

for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm,...

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist