#07511801 | Dimensions: 28,5 x 29 x 53 mm

Busbar terminal

SKL 118

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

read more

Description

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

for CU conductor 1x (50-185mm²) re/rm/sm/rf+AE

Technical Data

electrical characteristics

Max. conductor cross section 185 mm²
Rated current 500 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, single-wire (min) 50 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 185 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 185 mm²

Dimensions

Width 28.5 mm
Length 29 mm
Height 53 mm
Weight 0.1038 kg

mechanical properties

Connection 1: Tightening moment 20 Nm

Sales Information

EAN 4013902623105
ETIM Class EC000001
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902623112
Width 0.357 m
Weight 2.81 kg
Height 0.127 m
Quantity 25 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902623129
Width 0.8 m
Weight 325.48 kg
Height 1.67 m
Quantity 2700 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902623105
Width 0.029 m
Weight 0.1038 kg
Height 0.053 m
Quantity 1 pieces
Depth 0.029 m

Downloads

Planningdata

Tender text

Similar products

Busbar terminalSKL 116
Busbar terminal - SKL 116

Busbar terminal

SKL 116

Productnumber 07511601

for CU conductor 1x (1.5-16 mm²) re/rm/rf+AE

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 135
Busbar terminal - SKL 135

Busbar terminal

SKL 135

Productnumber 07513501

for CU conductor 1x (4-35mm²) re/rm/sm/rf+AE,
lam. Flat copper...

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 170
Busbar terminal - SKL 170

Busbar terminal

SKL 170

Productnumber 07517001

for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper...

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Busbar terminalSKL 112
Busbar terminal - SKL 112

Busbar terminal

SKL 112

Productnumber 07511201

for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm,...

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!