Description
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x9x0.8mm
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for CU conductor 1x (16-70mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x9x0.8mm
| Max. conductor cross section | 70 mm² |
|---|---|
| Rated current | 400 A |
| Number of poles | 1 |
| shockproof | No |
| Connection 1: Connection type | Screws |
| Connection 1: Clamping points per pole | 1 |
| Connection 1: Suitable for Cu conductors | 1 |
| Connection 1: Suitable for Al conductors | 0 |
| Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
| Connection 1: Connectable conductor cross-section, single-wire (max) | 70 mm² |
| Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
| Connection 1:Connectable conductor cross-section, stranded (max) | 70 mm² |
| Width | 20.5 mm |
|---|---|
| Length | 28 mm |
| Height | 39 mm |
| Weight | 0.07 kg |
| Connection 1: Tightening moment | 8 Nm |
|---|
| EAN | 4013902051960 |
|---|---|
| ETIM Class | EC000001 |
| Custom tariff number | 85369010 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051960 |
|---|---|
| Width | 0.021 m |
| Weight | 0.07 kg |
| Height | 0.039 m |
| Quantity | 1 pieces |
| Depth | 0.028 m |
| EAN / GTIN | 4013902325139 |
|---|---|
| Width | 0.197 m |
| Weight | 1.065 kg |
| Height | 0.097 m |
| Quantity | 15 pieces |
| Depth | 0.14 m |
| EAN / GTIN | 4013902325146 |
|---|---|
| Width | 0.8 m |
| Weight | 1170 kg |
| Height | 1.891 m |
| Quantity | 8910 pieces |
| Depth | 1.2 m |
Tender text
(07517001.TXT 397 B)
Log in to download tender texts.
Busbar terminal
SKL 116
Productnumber 07511601
for CU conductor 1x (1.5-16 mm²) re/rm/rf+AE
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKL 135
Productnumber 07513501
for CU conductor 1x (4-35mm²) re/rm/sm/rf+AE,
lam. Flat copper...
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKL 118
Productnumber 07511801
for CU conductor 1x (50-185mm²) re/rm/sm/rf+AE
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
Busbar terminal
SKL 112
Productnumber 07511201
for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm,...
Busbar terminal, for copper rails 12/20/25/30 x 10 mm