Description
Auxiliary switch, for power switch
Auxiliary switch, for power switch
| Weight | 0.1111 kg |
|---|
| Type of accessory | other |
|---|
| ETIM Class | EC002498 |
|---|---|
| Custom tariff number | 85389099 |
Circuit breaker accessories
GHL 015
Productnumber 07701501
Low voltage trigger, for power switch, 220 - 240V AC, 220 - 250V DC,...
Auxiliary switch, for power switch
Circuit breaker accessories
GHL 017
Productnumber 07701701
Time delay for low-voltage trigger, for power switch, Delay which can...
Auxiliary switch, for power switch
Circuit breaker accessories
GHL 018
Productnumber 07701801
Auxiliary switch, for power switch
Circuit breaker accessories
GHL 018
Productnumber 07711801
Auxiliary contactor/signalling (changer), for power switch
Auxiliary switch, for power switch
Circuit breaker accessories
GHL 016
Productnumber 07711601
Low voltage trigger, 220 - 250V DC, for power switch, 220 - 240V AC,...
Auxiliary switch, for power switch